Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2181 D - Edge Protection Seal Profile Corners, Form D, Side seal profile
Bill of material
Edge Protection Seal Profile Corner GN 2181-EPDM-13-D-630
PARTNUMBER
E+G PARTNUMBER
H1
13 mm
L
Length
mm
A
Clamping area
1-3,5 mm
B
11 mm
H2
10.75 mm
H3
2.25 mm
H4
4.5 mm
K
4.75 mm
W1
11.25 mm
W2
up to 50% permissible deformation
8.75 mm
MAT
Material
WEIGHT
Weight
kg
CTN
Customs Tariff Number
40082900
ROHS
YES
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D