Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 244 - Levelling feet, without fixing hole, Type B with nut, without rubber underlay
Bill of material
Levelling foot without fixing hole EN 244-125-M24-136-B
PARTNUMBER
WINCO PARTNUMBER
WINKEL
Pivoting angle
°
X
Adjustable range nut
mm
Enter value for X
Adjustable range nut
mm
cm
inch
ft
D1
125 mm
D2
Thread
L1
mm
L2
64 mm
L3
45 mm
SW
mm
STBE
Static load
40000 N
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D