Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 352.1 - Buffers with screw, Inch
Bill of material
Buffer GN 352.1-38-19-5/16x18-55
PARTNUMBER
WINCO PARTNUMBER
D1
mm
H
mm
D2
Thread
L
Length
mm
S
2 mm
NR
Natural rubber- Hardness (Shore ±5°)
medium (55)
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
4016996050
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D