Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 3975 - Worm Gear Reducers, Housing Aluminum, Type A, with output on one side
Bill of material
Worm Gear Reducer GN 3975-20-A-12-18-AN
PARTNUMBER
E+G PARTNUMBER
M1
20 mm
D1
j6
12 mm
I
Gear ratio
mm
B1
35 mm
B2
4 mm
B3
JS9
4 mm
D2
H7
12 mm
D3
30 mm
D4
20 mm
D5
27.4 mm
H
1.5 mm
L1
60 mm
L2
16 mm
L3
12 mm
L4
3 mm
T1
2 mm
T2
13.8 mm
T3
1.6 mm
T4
18.3 mm
D6
M4
D7
4.2 mm
D8
M5
M2
26 mm
M3
50 mm
M4
17.5 mm
M5
1.5 mm
M6
31 mm
M7
26 mm
M8
42.5 mm
M9
22.5 mm
M10
26 mm
OB
Finish
Anodized, natural color
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84834025
ROHS
YES
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D