Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 427 - Cabinet ''U'' handles
Bill of material
Cabinet ''U'' handle GN 427-12-100-SR
PARTNUMBER
E+G PARTNUMBER
OFLVIS
Surface
B
12 mm
L
Length
mm
A
8 mm
H
40 mm
R
8 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D