Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 7403.1 - Stainless Steel-Strainers
Bill of material
Stainless Steel-Strainer GN 7403.1-NI-18-100
PARTNUMBER
E+G PARTNUMBER
NENN
Nominal size
mm
MW
Mesh size
μm
B
4 mm
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
S1
4 mm
S2
2 mm
PR
suitable O-ring
PN
suitable for nominal size d1 of GN 7405
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84149000
ROHS
YES
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D