Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GNP191.1E_BPZ:GNP191.1E
Bill of material
GNP191.1E Damper Actuator (1)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GNP191.1E Damper Actuator
SA110ID05
Product main group
GNP191.1E
LODLEVEL
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA500ID03
SA300ID03
Mechanische Kraftübertragung
rotary
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
minimum operating voltage (lower functioning limit)
29.20 V
SA700ID08
maximum operating voltage (upper functioning limit)
28.80 V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
20.00 VA
SA700ID14
SA700ID16
maximum power consumption DC (in starting state)
13.00 W
SA700ID18
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID39
SA700ID20
maximum temperature of medium
50.00 °C
SA700ID22
minimum temperature of medium
-32.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
1.23 kg
SA460ID03
SA71006ID04
width
63.00 mm
SA71006ID05
depth
81.00 mm
SA71006ID06
height
212.00 mm
LINK
Product link
http://www.siemens.com/btproduct?BPZ:GNP191.1E
SA810ID03
Manufacturer’s reference number
BPZ:GNP191.1E
SA810ID04
Datanorm number
BPZ:GNP191.1E
SA810ID06
GTIN number
7612914074843
SA810ID10
Description text
Rotary air damper actuator, AC/DC 24 V, DC 0(2)...10 V / 0(4)...20 mA, 6 Nm, 2 s, with electronic fail-save function
SA810ID14
SA810ID15
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210614
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_21
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.