Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Bordignon
Description
GP.09.S - Wear Plate VDI 3357
Bill of material
GP.09.S.100.160.A
COMP
Company
SF Bordignon GmbH
WERKSTOFF
Material
Hardened steel
B
Overall width b
mm
L
Overall lenght
mm
FORM
B1
Width b1
mm
L1
Distance L1
mm
L2
Distance L2
mm
L3
0.000 mm
ZS
Cylinder Screws DIN 912
STK
Number of bores
D
mm
D1
mm
S
20.000 mm
S1
mm
R
2.000 mm
R1
5.000 mm
L4
10.000 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D