Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grothaus
Description
GP200, Single leaf - HDPE double action traffic door with stainless steel hinge
Bill of material
GP200(1),1,3,1000,2000(1,7,2,100,2,2,2,1,3,16,1,3,0,0,1,0,00)
PROJEKT
Project
BESTNR
Order Number
GP200(1),1,3,1000,2000(1,7,2,100,2,2,2,1,3,16,1,3,0,0,1,0,00)
LODDEST
LOD Destination
LOD
Level of Detail
ME
Measurement Unit
WM
Type of Wall
WALL
Wall Thickness
AT
Frame
W
Clear Opening Width
H
Clear Opening Height
WW
Structural Opening Width
1020.00
WH
Structural Opening Height
2010.00
DGM
Effective Clear Width
945.00
DGMH
Effective Clear Height
2000.00
O
Opening
WV
Window Design
WS
Window Size
WF
Window Frame
FP
Gasket | Finger Protection
FPF
Gasket | Finger Protection Color
RAL
Type of Color Door Panel
FARBE
Color
OA
Opening Angle
Opening Angle 2 x 90°
L90
Hold Open | Non-Hold Open Hinges
BUMPER
Bumper Options
RPF
Color PE Kick-Plate
FSFR
Teardrop Color
DU
Bottom Gasket
DO
Top Gasket
DB
Back Gasket
LST
Stainless Steel Lock
HTML
Info
HTML
Recommendations
Loading ...
Download CAD models
Previews
3D
2D