Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gq2540_9rg - Bel Power Solutions
Bill of material
GQ2540-9RG
PN
Part Number
GQ2540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 15/15VDC, 7.4/7.4A, Input 21.6-54VDC, Output voltage control input, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
21.6.1954 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
7.4/7.4 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D