Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GRA126.1E/12A_S55499-D507
Bill of material
S55499-D507
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GRA126.1E/12A F&S actuator SR AC/DC 24V
SA110ID05
Type (ASN)
GRA126.1E/12A
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA100ID04
Drive type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID29
Protection class
IP54
SA700ID38
lock against rotation
no
SA700ID20
max. temperature of medium
72 °C
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
-20 °C
SA700ID27
condensation allowable
no
SA71006ID04
Length
0.00 mm
SA71006ID05
Width
0.00 mm
SA71006ID06
Height
0.00 mm
LINK
http://www.siemens.com/btproduct?S55499-D507
SA810ID03
Manufacturer’s reference number
S55499-D507
SA810ID04
Datanorm number
S55499-D507
SA810ID06
GTIN number
4047625008857
SA810ID10
Description text
Actuator for fire protection dampers, AC/DC 24 V, 2-position, 4 Nm, spring return 90/15 s, 2 auxiliary switches, shaft 12 x 12 mm
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.