Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Granite slide socket - -
Bill of material
245100
BEST
Order No.
245100
B
width
125.5 mm
H
height
50 mm
L
Length
150 mm
M
thread
M 8 mm
BEZ
Bezeichnung
M8 / 150x125
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D