Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
GRH5 - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH5-L2-50-BC-M10-C4
MODEL
Model
GRH5
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
10:100W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
265.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
1.425 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D