Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pi
Description
GRH8M - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH8M-L5-25-BC-M20-C4
MODEL
Model
GRH8M
BSL
Ball Screw Lead
5 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
20:200W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
528.0 mm
A
50 mm
M
3 mm
N
10 mm
P
250 mm
KG
6.64 kg
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D