Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Air-Handling Two-Bolt Flange - GTAH Air Handling Normal Duty 2 Bolt Flange Bearings
Bill of material
129320
SERIES
Series
203
SS
Shaft Size
5/8 Inch
PN
Part No.
129320
DESCRIPTION
Description
F2B-GTAH-010
A
1-11/32 Inch
B
3-7/8 Inch
C
1-15/32 Inch
D
3 Inch
F
Bolt Diameter
3/8 Inch
H
3/8 Inch
J
39/64 Inch
L
1-13/32 Inch
M
2-1/8 Inch
N
1-1/8 Inch
Z
1-29/64 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D