IFC 4.0
可提供的產品目錄語言:
English
English
129620
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/fb_gi_asmtab.prj},{NB=129620},{SERIES=206},{SS=1-3/16},{PN=129620},{DESCRIPTION=FB-GT-103},{WEIGHT=3.2},{BOD1=2.4409},{A=1-39/64},{A1=1.609375},{B=5-3/8},{B1=5.375000},{C=1-25/32},{C1=1.781250},{D=1-7/8},{D1=1.875000},{E=2-1/16},{E1=2.062500},{F=3/8},{F1=0.375000},{G=1-1/4},{G1=1.250000},{H=3/8},{H1=0.375000},{I=3-3/4},{I1=3.750000},{J=3-1/4},{J1=3.250000},{K=1-1/8},{K1=1.125000},{L=2},{L1=2.000000},{M=2-3/4},{M1=2.750000},{Z=1-47/64},{Z1=1.734375},{INFO=Infotext},{PPATH=fb_gt_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Flange Bracket - GT Normal Duty Flanged Bracketed Bearings
Bill of material
129620
SERIES
Series
206
206
SS
Shaft Size
1-3/16
1-3/16
Inch
PN
Part No.
129620
129620
DESCRIPTION
Description
FB-GT-103
FB-GT-103
A
1-39/64
1-39/64
Inch
B
5-3/8
5-3/8
Inch
C
1-25/32
1-25/32
Inch
D
1-7/8
1-7/8
Inch
E
2-1/16
2-1/16
Inch
F
Bolt Dia.
3/8
3/8
Inch
G
1-1/4
1-1/4
Inch
H
3/8
3/8
Inch
I
3-3/4
3-3/4
Inch
J
3-1/4
3-1/4
Inch
K
1-1/8
1-1/8
Inch
L
2
2
Inch
M
2-3/4
2-3/4
Inch
Z
1-47/64
1-47/64
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D