Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Grips - -
Bill of material
302100
BEST
Order No.
SSTELLE
Interface fitted
mm
SPANNT
Jaw depth
5 mm
SPANNH
Clamping width
3 mm
D
diameter
17 mm
H
height
23.5 mm
L
Length
34 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D