Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Ground Spur Gears - Module 0.5 (Shapes L)
Bill of material
SG50S22L-0808
CNSORDERNO
Catalogue Number
PINFO
Product information
MOD
Module
0.5
Z
Number of Teeth z
D
Reference Diameter d
mm
DA
Tip Diameter
mm
S
Type
L1 mm
B
Face Width b
8 mm
DD
Bore Diameter dd(H7)
0 mm
DH
Hub Diameter dh
mm
LHL
Hub Projection(L type、C type)
22 mm
LHR
Hub Projection(L type、C type)
50 mm
L
Overall lenght l
80 mm
M
Nominal threads
-
LS
Position of Set Screw
0 mm
MASS
Weight
g
CNSORDERNO2
Catalogue Number
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D