Catalog navigation
CAD model selection
Selectable products: 616
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Ground Spur Gears with bushing (SSGA_F)
Bill of material
SSG2.5-50F32B
CN
Catalog No.
M
Module
Z
Number of teeth
A
Bore
mm
B
Hub diameter
mm
C
Pitch diameter
mm
D
Outside diameter
mm
E
Face width
mm
F
Hub width
mm
G
Total length
mm
H
Web thickness
0
I
Web outside diameter
0
K
Key width
0
KD
Key depth
0.0
NOS
Number of screws
mm
M1
Screw size
XL
Bush
mm
XK
Bush
mm
XJ
Gap_length
0 mm
J
Position of hole 1
0.0 mm
S
Shape
TOOTH
Tooth on/off
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D