Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GSD146.1A_S55499-D227
Bill of material
GSD146.1A Stellantrieb()
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
GSD146.1A Damper actuator
SA110ID05
Type (ASN)
GSD146.1A
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA500ID03
Range of application
SA300ID03
Mechanical power transmission
SA700ID05
nominal/operating voltage
24
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functional limit)
V
SA700ID08
max. operating voltage (lower functional limit)
V
SA700ID09
Rated frequency
HZ
SA700ID12
maximum power consumption AC (in starting state)
W
SA700ID14
power consumption DC (in operation)
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID27
condensation allowable
no
SA700ID32
0
SA71006ID04
Length
73.00 mm
SA71006ID05
Width
63.00 mm
SA71006ID06
Height
122.00 mm
LINK
http://www.siemens.com/btproduct?S55499-D227
SA740ID04
SA810ID03
Manufacturer’s reference number
S55499-D227
SA810ID04
Datanorm number
S55499-D227
SA810ID06
GTIN number
7612914107718
SA810ID10
Description text
Rotary air damper actuators, AC/DC 24 V, 2 Nm, 30 s, 2 auxiliary switches
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210607
ETIMCLASSC
EC011290
ETIMCLASSN
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
23-27 33 11
OMNICLASS
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_21
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D