Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST15I5S S1 ZR1VW - Male connector with strain relief
Bill of material
91.952.4453.0
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSFUEHRUNG
Model
Male Connector
POLZAHL
Number of poles
5
ANSCHLUSSART
Connection type
Screw connection
BEMESSUNGSSTROM
Rated current
A
BEMESSUNGSSPANN
Rated voltage
V
LAENGE
Length
78.0 mm
HOEHE
Height
15.0 mm
BREITE
Width
32.0 mm
FARBE
Color of coding
ECLASS81
eClass 8.1
27440605
ETIM60
ETIM 6.0
EC002560
ETIM50
ETIM 5.0
EC002560
ETIM40
ETIM 4.0
EC002560
ZERTIFIKATE
Certificates
ZERTIFIKATE3
Certificates
ZERTIFIKATE4
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D