Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST15I5VA2A1HR W 1 - Distributor
Bill of material
91.050.3151.0
ARTNR
Order Number
91.050.3151.0
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSFUEHRUNG
Model
Connector
POLZAHL
Number of poles
5
ANSCHLUSSART
Connection type
Intermediate coupling
BEMESSUNGSSTROM
Rated current
16 A
BEMESSUNGSSPANN
Rated voltage
250 V
FARBE
Color of coding
White
ECLASS81
eClass 8.1
27440603
ETIM60
ETIM 6.0
EC002567
ETIM50
ETIM 5.0
EC002567
ETIM40
ETIM 4.0
EC002567
ZERTIFIKATE
Certificates
ZERTIFIKATE4
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D