Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
GTH5
Bill of material
GTH5-L5-50-BC-M10-C3-Y-0
CNSORDERNO
GTH5-L5-50-BC-M10-C3-Y
MODEL
model
GTH5
SB
Screw brand
L-Standard platform system
SL
Screw lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
brake
HS
Origin sensor
LS
Limit Sensor
NG
logo
L
270.5 mm
A1
A
25 mm
A
25 mm
N
6
M
1
P
25
KG
2.2 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D