Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MONDIAL - GTS
Description
GTSM 7 - Stall Torque from 76 Nm to 230 Nm
Bill of material
GTSM-72-X0X1-1X
CODE
VERS
Version
CNOM
Stall Torque
Nm
CMAX
Max Torque
Nm
INFO
Technical specifications
Available engines
A1
Front flange
260
A2
Rear flange (if different from front one)
190
B1
Mounting hole center distance
300
B2
Mounting holes
14
C1
Centering diameter j7
250
C2
Centering diameter height
5
D1
Shaft diameter j6
48
D2
Shaft height
82
D3
Keyway height
51.5
D4
Keyway width h7
14
D5
Unmonting hole
M16
E1
Connector height
/
E2
Connector center distance
47
E3
Power connector height
40
E4
Signal connector height
27
L1
Total height
L2
Mounting flange height
18
L3
Connectors position
L4
Rear height
47
M
Weight
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D