Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Camozzi
Description
Guide stroke
Bill of material
CNVL-43
MOD
Mod.
A
28 mm
B
33 mm
C
69.5 mm
D
46 mm
E
12 mm
F
29 mm
G
23.5 mm
H
78 mm
L1
mm
L2
mm
M
4.3 mm
N
14 mm
INFO
Infotext
Information
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D