Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW10008 - Series GW10000
Bill of material
GW10008-75/1-WR-56C_LA-R
PN
Part No.
GW10008-75/1-WR-56C_LA-R
MN
Model Number
GW10008
PRIM
Primary
Custom
SEC
Secondary
GW1007
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
3.938 Inch
DESCRIPTION
Description
GW10008 75/1 WR 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
10.000 Inch
A
14.373 Inch
B
5.115 Inch
D
10.355 Inch
E
17.02950 Inch
S
16.0600 Inch
U
3.938 Inch
V
9.43 Inch
X
1 x 1/2 Inch
Y
7.75 Inch
Z
12.4975 Inch
A2
2.25 Inch
B2
32.000 Inch
C2
28 Inch
D2
14 Inch
E2
1-5/16 Inch
P2
17.00 Inch
R2
5/8 NC X 1.50 DP
X2
2.38 Inch
Y2
1.19 Inch
WTL
Wt
1431 Lbs
G
56C
H
2.560 Inch
I
7.849 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.190 Inch
CD1
C.D.1
5.251 Inch
A1
7.269 Inch
B1
3.269 Inch
D1
5.12 Inch
T1
4.281 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D