Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW6004 - Series GW6000
Bill of material
GW6004-75/1-WR-56C_LA-LR
PN
Part No.
GW6004-75/1-WR-56C-DO_LA-LR
MN
Model Number
GW6004
PRIM
Primary
Custom
SEC
Secondary
GW601
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
2.500 Inch
DESCRIPTION
Description
GW6004 75/1 WR 56C Double Output
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
6.001 Inch
A
10.1893 Inch
B
3.9965 Inch
D
6.50 Inch
E
13.2773 Inch
T
10.00 Inch
U
2.500 Inch
V
5.18125 Inch
W
N/A Inch
X
X Keyway
5/8 x 5/16
Y
4.00 Inch
AA
12.750 Inch
BB
6.375 Inch
CC
6.375 Inch
DD
3.1875 Inch
EE
5/8 UNC Inch
FF
1.00 Inch
GG
1.00 Inch
WTL
Wtl
406 Lbs
G
56C
H
2.330 Inch
I
6.135 Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.19 Inch
CD1
C.D.1
3.251 Inch
A1
4.995 Inch
B1
2.624 Inch
D1
3.50 Inch
T1
3.40 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D