Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW6005 - Series GW6000
Bill of material
GW6005-75/1-WR-56C-2.000_LA
PN
Part No.
GW6005-75/1-WR-56C-2.000_LA
MN
Model Number
GW6005
PRIM
Primary
Custom
SEC
Secondary
GW602
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
GW6005 75/1 WR 56C 2.000
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
6.001 Inch
A
10.1893 Inch
B
3.9965 Inch
D
6.50 Inch
E
13.2773 Inch
S
11.50 Inch
T
5.75 Inch
WTL
Wtl
406 Lbs
U
2 Inch
X
1/2 x 1/4 Inch
KF
Key Furnished
No
Y
1/2 NC x 3/4 LG Inch
G
56C
H
2.330 Inch
I
6.135 Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.19 Inch
CD1
C.D.1
3.251 Inch
A1
4.995 Inch
B1
2.624 Inch
D1
3.50 Inch
T1
3.40 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D