Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW7002 - Series GW7000
Bill of material
GW7002-75/1-WR-2.438_DL
PN
Part No.
GW7002-75/1-WR-2.438_DL
MN
Model Number
GW7002
PRIM
Primary
Custom
SEC
Secondary
GW702
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
GW7002 75/1 WR 2.438
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
7.0015 Inch
CD1
C.D.1
3.251 Inch
A
10.5675 Inch
A1
4.995 Inch
B
4.3235 Inch
B1
2.624 Inch
D
7.585 Inch
D1
3.500 Inch
E
12.9235 Inch
F
2.35 Inch
G
0.875 Inch
H
2.38 Inch
I
6.755 Inch
J
J Keyway
3/16 x 3/32 Inch
K
1.75 Inch
S
13.50 Inch
T
6.75 Inch
T1
3.9375 Inch
U
2-7/16 Inch
X
X Keyway
5/8 x 5/16 Inch
KF
Key Furnished
No Inch
Y
1/2 NC x 3/4 LG Inch
WTL
Wt.
478 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D