Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW7004 - Series GW7000
Bill of material
GW7004-75/1-WR-56C_LA-LR
PN
Part No.
GW7004-75/1-WR-56C-DO_LA-LR
MN
Model Number
GW7004
PRIM
Primary
Custom
SEC
Secondary
GW701
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
2.750 Inch
DESCRIPTION
Description
GW7004 75/1 WR 56C Double Output
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
7.0015 Inch
A
10.5675 Inch
B
4.3235 Inch
D
7.59 Inch
E
12.9235 Inch
T
11.75 Inch
U
2.75 Inch
V
5.73250 Inch
W
N/A Inch
X
X Keyway
5/8 x 5/16
Y
4.00 Inch
AA
12.500 Inch
BB
6.250 Inch
CC
5.500 Inch
DD
2.7500 Inch
EE
1 UNC Inch
FF
1.56 Inch
GG
1.56 Inch
WTL
Wtl
478 Lbs
G
56C
H
2.330 Inch
I
6.135 Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.19 Inch
CD1
C.D.1
3.251 Inch
A1
4.995 Inch
B1
2.624 Inch
D1
3.50 Inch
T1
3.9375 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D