Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWCC106 - A002
Bill of material
GWCC106-0402A002D1AD
CNSTYPECODE
Order code
GWCC106-0402A002D1AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
COLOR
Color
M
Dimension:M
3.00 mm
L
Dimension:L
5.90 mm
L1
Dimension:L1
4.50 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D