Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWCD202 - A003
Bill of material
GWCD202-0602A003D2AD
CNSTYPECODE
Order code
GWCD202-0602A003D2AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
COLOR
Color
M
Dimension:M
5.00 mm
L
Dimension:L
9.10 mm
L1
Dimension:L1
6.50 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D