Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWFA118 - A800
Bill of material
GWFA118-0522A800E2ZN
CNSTYPECODE
Order code
GWFA118-0522A800E2ZN
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
COLOR
Color
PACK
Packing Options
L
Dimension:L
12.30 mm
L1
Dimension:L1
11.30 mm
M
Dimension:M
8.00 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D