Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWFB121 - A800
Bill of material
GWFB121-0401A800E2ZN
CNSTYPECODE
Order code
GWFB121-0401A800E2ZN
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
COLOR
Color
PACK
Packing Options
L
Dimension:L
10.30 mm
L1
Dimension:L1
9.30 mm
M
Dimension:M
6.00 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D