Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Greenconn
Description
GWFB215 - B001
Bill of material
GWFB215-0401B001W4BC
CNSTYPECODE
Order code
GWFB215-0401B001W4BC
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
COLOR
Color
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
10.00 mm
L1
Dimension:L1
8.90 mm
M
Dimension:M
6.00 mm
N
Dimension:N
7.80 mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D