Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWFD109 - A002
Bill of material
GWFD109-0622A002D2BD
CNSTYPECODE
Order code
GWFD109-0622A002D2BD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
COLOR
Color
PACK
Packing Options
M
Dimension:M
10.00 mm
L
Dimension:L
16.50 mm
L1
Dimension:L1
15.13 mm
L2
Dimension:L2
14.30 mm
L3
Dimension:L3
12.80 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D