Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
WUXING
Description
GY-LL-04 - design sprocket
Bill of material
WX-LL04A-Z24
WXCN
Wu Xing Chain No
WX-LL04A
MAT
material
45#
HTT
Heat treatmen
High frequency heat treatment
BS
surface
Heat treatment of black
SPE
Driving wheel
04
NUT
Number of teeth
D
14 mm
D0
Addendum circle
mm
DPP
Dividing the circle
mm
T
Tooth thickness
2.300 mm
H
Convex platform
mm
L
Thickness
mm
L1
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D