Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WUXING
Description
GY-LL-20 - design sprocket
Bill of material
WX-LL20A-Z15
WXCN
Wu Xing Chain No
WX-LL20A
MAT
material
45#
HTT
Heat treatmen
High frequency heat treatment
BS
surface
Heat treatment of black
SPE
Driving wheel
20
NUT
Number of teeth
D
14 mm
DPP
Dividing the circle
mm
D0
Addendum circle
mm
T
Tooth thickness
17.600 mm
H
Convex platform
mm
L
Thickness
50.00 mm
L1
16.00 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D