Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Special Springs
Description
H 300 - ISO Standard, high force
Bill of material
H300-038-D-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
32.0 mm
RD
Rod Diameter
16 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm^3
S
Surface
2.01 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D