Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ARO
Description
H_ _ _PS, H_ _ _SS - H Series 3-Way Basic Valves
Bill of material
H252PS-N
PN
Part No.
H252PS-N
STYLE
Body Style
H Series
VT
Valve Type
2 Position
BS
Body Style
3 Way Side Ported
PS
Port Size
AR
Actuation/Return
CV
Coil Voltage
CT
Current Type
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D