Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
H2H - Steel, stainless steel or aluminum telescopic rail, over extension up to 200%, optionals available (max closed length 2000 mm)
Bill of material
H2H080-0500
INFO1
Long description
The H2H is an over-extending telescopic rail with a stroke of up to 200 % of the closed telescoping length. The use of intermediate elements with a high moment of inertia achieves excellent system rigidity and a high load capacity in fully extended systems.
GUI
Type
H2H
DIM
Size
80
INFO
Catalogue
Catalogue
L
Lenght
mm
H
Stroke
1000 mm
CRAD
C 0rad
on request N
Y
100 mm
MM
m
100 mm
NN
n
0 mm
E
0 mm
C
100 mm
NH
No. holes
8
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D