Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Boteco
Description
H771 - KNURLED KNOB WITH THREADED STUD
Bill of material
H77118.TM05X1001
CODE
Art.
MIS01
D
17.5 mm
MIS02
H
17.5 mm
MIS03
d
12 mm
MIS04
m
4 mm
MIS05
c
13.5 mm
MIS06
d3
9 mm
MIS07
h3
5 mm
MIS08
LM
mm
MIS09
d1 6g
mm
MIS10
Q
mm
MIS11
Weight
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D