Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
HA/HB Valve with Subbase - H Series
Bill of material
HB1VXBG0G9A
PN
Part No.
HB1VXBG0G9A
C98
Valve Series
C48
Valve Type
C1
Basic Valve Series
C2
Operator / Function
C3
Mounting
C4
Pilot Source / Pilot Exhaust
C5
Overrides / Lights
C7
Voltage / Frequency
C6
Enclosure / Lead Length
C10
Wiring
C11
Engineering Level
C12
Sandwich Regulator
C14
Regulator Size
C15
Regulator Type
C16
Regulator Function
C17
No. 4 Port Regulator / Gauge
C18
No. 2 Port Regulator / Gauge
C19
Engineering Level
C20
Factory Designator
C21
Sandwich Flow Control
C23
Flow Control Kit
C37
Remote Pilot Access Plate Kit
C39
Access Plate Kits
C44
Sandwich Supply Module
C46
Module Kits
C50
Blanking Plate
C27
Subbase / Manifold Base
C29
Base Size / Type
C31
Mounting Base Style / Port Size
C32
Enclosures / Lead Length
C35
Factory Designator
C116
Options
W
Width
78.640 mm
H
Height
41.500 mm
D
Depth
18.000 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D