Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA21-HL-4510 - 45 series of profile accessories - active connectors - Euromark slot width 10.2-45 series
Bill of material
HA21-HL-4510
CODE
HA21-HL-4510
RT
rabbet
10
TYPE
The active connector
MAT
Material
Zinc alloy
SUR
surface treatment
Aluminium
WEI
weight
327 g
USE
For 2 european standard profile active connections with a width of 10.2mm, with 2 M8X20 flat head screws and 2 M12 to M8 variable diameter nuts
LINK
https://www.srdfaa.com/product/1141603220729.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D