Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-4010-D6.5,HA22-NZ-4010-D6.5-T - Fittings for Japanese standard 40 profiles - Built-in connectors - Japanese standard slot width 10-40 series
Bill of material
HA22-NZ-4010-D6.5
CODE
code
MOD
Model
TYPE
type
Built-in connector
MAT
Material
zinc alloy
SUR
surface treatment
nickel plating
WEI
weight (g)
USE
use
Used for 90° connection of two standard profiles with slot width of 10mm, the connecting piece is hidden in the profile. The installation hole shall be processed at one end of the profile. Use one M6 bolt and corresponding T-nut.
LINK
link
https://www.srdfaa.com/product/1141603220655.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D