Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA31-MS-4010-90 - 45 series of profile accessories - anchor connection pin - European standard slot width 10.2-45 series
Bill of material
HA31-MS-4010-90
CODE
HA31-MS-4010-90
RT
rabbet
10
TYPE
Anchor connection pin
MAT
Material
carbon steel
SUR
surface treatment
The surface is galvanized
WEI
weight
61.8 g
USE
用于两根槽宽10.2mm的欧标型材90°连接,连接件隐藏在型材内,需在型材一端加工安装孔。
LINK
https://www.srdfaa.com/product/1141603220724.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D