카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA31-YB-4510 - 45 series of profile accessories - round head bolts - Euro-standard groove width 10.2-45 series
Bill of material
HA31-YB-4510-M14-L30
CODE
HA31-YB-4510-M14-L30
RT
rabbet
10
TYPE
Round head bolts
MAT
Material
carbon steel
SUR
galvanize
WEI
weight
41 g
USE
For groove width of 10.2mm, center hole of 12.5mm European standard profile vertically connected to each other. The center hole of one profile needs to be attacked with M14 thread, and the other profile needs to open a wrench hole at one end.
LINK
https://www.srdfaa.com/product/1141603220763.html
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D