Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAD39 - Handle, straight rod, fixed and adjustable
Bill of material
HAD39-M4-L12-L
CODE
code
HAD39
TYPE
type
Straight rod, type B
TMM
The main material
ZDC
BST
body surface treatment
Chrome/Brass Chrome
SM
Screw material
SUS304
SST
Screw surface treatment
-
M
mm
L
mm
GC
Grip Color (Plating)
mm
R
44.0 mm
C
25.4 mm
D
13.0 mm
H
34.5 mm
RW
reference weight
0.03 kg/pcs
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D