Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAD65 - Antibacterial handle
Bill of material
HAD65-M8-E
CODE
Code
HAD65
TYPE1
type
Rotational type
TYPE2
type
External thread type
GRIP
Grip part material
PA
SCR
Screw material
SUS304
M
8 mm
COL
Handle color
D
36 mm
DD
d
30 mm
L
90 mm
L1
16 mm
S
4 mm
CKZL
Reference weight
0.132 kg/pcs
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D