Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hak27 - Handwheel: Fine adjustment Handwheel: Seven-star dial type/dial type
Bill of material
HAK27-D65-d10
CODE
code
HAK27
TYPE
type
dial type
IND
Installation method
Screw lock type
MAT1
material(Coupling part)
ADC12
MAT2
material(Handwheel body)
ADC12
SET
Handwheel body
Paint (black)
D
65 mm
DD
d
mm
H
45.5 mm
HH
h
18 mm
D1
32 mm
M
6 mm
WEIGHT
reference weight
0.24 kg/pcs
LINK
web link
webstie link
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D